e-skin soft and e-skin flat ensure particle-free cable management in compact and flat installation spaces
15/04/2020

September 3rd, 2019
With the e-skin flat and the e-skin soft, igus offers two new space-saving energy chain systems for use in cleanroom applications. Developed for tight installation spaces on short, self-supporting travels, e-skin soft is made of a softer material than the standard e-skin. As the name suggests, e-skin flat is for very flat installation spaces. In noise tests, the e-skin soft had a value of 32.4 dBA and the e-skin flat 29 dBA – both quieter than alternative cleanroom cable management systems available on the market.
The new e-skin soft is based entirely on the modular principle of the proven e-skin. The upper and lower shells of the energy chain can be easily zipped together to make a fully enclosed tube, which is both dustproof and water-resistant. e-skin flat comes as standard with three chambers, which are extruded from high-performance plastic. These connect together to expand the system to guide more cables or, to reduce the number, simply cut one chamber off – this system allows any number of cables to be guided together. The innovative design is flat, allowing a tight bending radius. In contrast to alternative cable management systems, the cables in the e-skin flat are not shrink-wrapped but are inserted into the chambers – each of which can be opened and closed for quick cable installation or replacement, thanks to its zipper system.
Both e-skin flat and e-skin soft are available to order directly from stock. Upon request, the new energy chains are available as a ready-to-connect complete system with chainflex cables installed. igus stocks more than 918 IPA class 1 certified cables, which are developed specifically for use in energy chains – all of which have been tested under real conditions, enabling igus to offer a 36-month guarantee.
For more information, please visit e-skin soft www.igus.co.uk/eskinsoft and e-skin flat www.igus.co.uk/eskinflat or call igus directly on: 01604 677240
The terms igus, Apiro, chainflex, CFRIP, conprotect, CTD, drylin, dry-tech, dryspin, easy chain, e-chain, e-chain systems, e-ketten, e-kettensysteme, e-skin, flizz, ibow, igear, iglidur, igubal, kineKIT, manus, motion plastics, pikchain, plastics for longer life, readychain, readycable, ReBeL, speedigus, triflex, robolink, and xiros are protected by trademark laws in the Federal Republic of Germany and internationally, where applicable. All other registered trademarks and trademarks are the property of their respective owners