iglidur® plain bearings are generally insensitive to dirt and dust due to their lubrication-free dry operation. With the new iglidur® SG03 sealing system, you can do without lubrication and reliably keep dust and dirt out of the bearing point. You can see how the seal bearing protect the bearing and shaft in this week’s video […]
Igus releases a cost-effective, lightweight, plug & play gearbox kit consisting of gearbox, encoder, controller, force control system and motor for collaborative robotics. The potential for service robotics is growing fast: in hospitality, medical care, agriculture and logistics, lightweight robots help to automate monotonous tasks. To show that using service robots can be easy and […]
The igus® drylin® range is known for being lubrication-free, robust and will never shy away from a challenge! In this week’s video of the week, the drylin® telescopic rails are put to the test being covered in dirt, sand and water. See how well they cope in such environments. To view the video, click here […]
igus position-based push/pull force monitoring improves safety on crane systems Energy chains for protecting moving cable assemblies in cranes can be damaged by foreign objects like loose tools, causing costly system failures. This prompted igus to develop a new push/pull force monitoring system. The EC.PR* system records the precise force values of the moving end […]
The triflex® energy chain compliments the Universal robots’ movements, enabling a smooth motion without damaging the cables. In this weeks’ video of the week you will see how easy it is to add the triflex® energy chain to the universal robot. For more information on the triflex® range visit https://www.igus.co.uk/info/industries-robots-industry To view the video click […]
3D printed plastic grippers save packaging manufacturers 85 per cent on costs and 70 per cent on time. Animals and birds can adjust the power and position of their grip in many ways to suit their needs. Industrial applications tend to be binary in comparison; mechanical grippers used for attaching lids to jars, for example, […]
The igus® e-chain® is a great alternative to busbar and festoon systems and thanks to the various orientation options, these can be assembled in warehouses and on indoor cranes. In this week’s video of the week you can see exactly why the igus® system is the ideal system. To view the video, click here https://youtu.be/cQ1mKw9VAD4 […]
Universal separators and shelves with locking tabs ensure simple and flexible e-chain assembly For safe cable guidance in unsupported and long travels, igus has developed the E4Q energy chain. The bionically inspired design saves weight, while crossbars with locking tabs reduces the assembly time of the e-chain by 40 per cent. To facilitate assembly further, […]
Delta robots are used in a wide range of applications, from pick and place, fitting components at high speed and even testing other products. In this week’s video of the week, you can see the ease of programming using our igus® software which is free to download and simple to use. To view the video, […]
FDA-compliant polymer coating powder with four times longer service life than IC-01 boosts wear-resistance Sheet metal and metallic parts in food processing are regularly exposed to friction and wear. Motion plastics experts igus has developed a new coating material to increase the service life of these components, by reducing friction and wear. The IC-05 tribo-polymer […]