This versatile energy chain demonstrates its unique features in this video of the week. These features make it suitable for almost any cable management application, offering high strength, low wear, low noise, and a host of other design details that make it easy and fast to use. The possibilities for this energy chain are endless. Click here to view the video https://youtu.be/D3feMi2sEvY For more information […]
The vector award for unique energy chain applications is entering its eighth round. Applications are open now, with deadline for entries 11 February 2022. Rotating 7,000 degrees, travelling at speeds of 10 m/s and moving in multiple dimensions: they are energy chains made from high-performance plastics. Every two years, an expert panel awards the best […]
In this week’s video of the week, Head of the iglidur® gears business unit Steffan Shchack introduces injection moulded polymer gears from igus® From stock, we have 3 designs in a variety of wear resistant materials, suitable for applications with high temperatures, electrically conductive and high endurance. From one gear to a million, we can […]
Chainflex cables and three-dimensional e-chain ensure reliable operation even with the narrowest bending radii. Whether creating unique store concepts, futuristic concrete stairs and modern building facades, Dutch architectural design company Aectual produces very special architectural projects with the help of its robot-driven XXL 3D printer. For reliable “lights-out” robot operation, the designers opted for highly […]
The new generation of the strain wave gear is low cost, self-lubricating and polymer! With high efficiency, no lubrication and its lightweight design, the dry running strain wave gear is a welcomed addition to the drygear® family. In this week’s video of the week, you can see how easy it to assemble and how the […]
Students use drylin linear units to develop a 3D printer for the cost-effective production of structural components in outer space. When booms for solar panels or satellite antennas are transported into space in a rocket, they are exposed to very high loads. To simplify space transportation and speed up the production of these components, a […]
In this video you can see the comparison between the assembly time of an igus® plastic cobot clamp and the metal version. There simply is no comparison when it comes to the speed, however the metal ones can sometimes be the better option when there is a faster motion. Luckily igus® offers both options! So, […]
igus develops P4HD roller e-chain with wear-resistant materials, and smart monitoring. Next generation cranes need higher power supplies. Energy chains – the protective chains that transport power and control cables in linear motion – must meet these requirements for longer travels, higher accelerations and operational uncertainties, as well as high reliability. The new igus heavy-duty […]