Moving cable applications with different orientations can cause designers issues. How can you get moving power vertically/horizontally/rotationally? With the range of energy chain variations available with igus®, there is a solution for your application. In this week’s video of the week, you can see the different vertical options for long horizontal travels. Options ensuring power […]
Compact, desktop energy supply system from igus transmits power, data and media without interruption, and without a slip ring It is 169mm high, 163mm long, 78mm deep and weighs only 200 grammes, making the e-spool flex mini from igus one of the smallest and lightest cable and hose reels in the world. It carries energy, […]
You can now print big! Really big! Up to 3M with igus®! With the iglidur® large format printing capabilities, 3D printed parts of up to 3M are now not a problem. With a variety of materials, including FDA materials, the possibilities are endless. In this week’s short video of the week, you can see large […]
Complicated stage applications can be implemented even in confined spaces and with high loads using moving energy supply systems such as the e-spool and the zig-zag systems. The challenge for every stage and set builder is to design and build the perfect stage. Every job is different because stages are not off-the-shelf. Every stage is […]
Bevel gears made of high-performance plastics iguform S270 and igutek P360 are a cost-effective and maintenance-free alternative to metallic gears Bevel gears transfer drive forces at a 90° angle. igus has now developed bevel gears made of two abrasion-resistant and durable high-performance plastics, especially suitable for simple applications. The gears are lightweight and cost-effective, and […]
Energy chains or e-chains are used to protect and guide moving cables and hoses, ensuring reliable power and data supply for moving machinery. They can be found in hundreds of industrial applications from offshore oil platforms to machine tools, from cranes to theatres, from elevators, to vehicle doors. e-chains made by motion plastics specialist igus […]
The “chainge” program has officially begun in the UK! Our energy chains are now been recycled in a circular way, allowing us to reuse them in our own innovation display stands! Working in collaboration with our recycling partner, MyGroup in Hull, old energy chains were remanufactured into Storm Boards – versatile structural recycled plastic boards. […]