igus’ new ready-to-install, low-cost PRT slewing ring bearing, PRT-05-15-PC, is made of regranulated high-performance plastics Affordable, compact, lightweight, and ready to install with just one click: igus’s slewing ring bearings in the iglidur PRT series now have a minimal, low-cost variant. PRT-05-15-PC is both low on price and good for the environment, being made of […]
Clean SCARA Cable Solution works almost particle-free to ISO class 2 igus has launched a new energy supply system for SCARA robots in cleanrooms: the Clean SCARA Cable Solution consists of tribologically optimized high-performance plastics and works in almost particle-free conditions specified to ISO class 2 even in high-speed applications. The system is also highly […]
A new design study by igus demonstrates how smooth linear plain bearings made of recycled material work when fitted on wooden shafts. Drylin Econ-G bearing J4 proves to be a winner with wood. Is wood and plastic a good combination in engineering? Motion plastics specialist igus has investigated this question in a new design study, […]
A Conmag Engineering solution can transform a terrace into a pool while saving EU30,000 with the help of corrosion-free linear technology from igus Conmag Engineering has designed a “mobile pelvic floor” that transforms a luxury swimming pool into a walk-on terrace using linear technology engineering from igus that works reliably and with little maintenance under […]