Simply switching to a polymer bearing from a stainless-steel bearing has saved a lead acid battery recycler, Fry’s Metals thousands in maintenance costs, and far more in preventing lost production time Recycling lead batteries in high volume is a tough, corrosive working environment to work in. As such, one of South Africa’s leading lead recycling […]
Thanks to ultra-delicate teeth, new wear-resistant micro gears are suitable for particularly precise applications Whether in micro-drives, microscopes or precision engineering, engineers are building ever more compact products. Motion plastics specialist igus now produces micro gears with a module – the unit of gear tooth size – of up to 0.2. Thanks to high-performance plastics, […]
New igus energy chain can be installed in seconds and is the second igus e-chain series to be made of 100% recycled material. The simplest products are often both the most cost-effective, and the best technically. igus has now developed snapchain 2.0, a sustainable energy chain especially for simple, flat cable packages made of 100% […]
By harnessing AI, a new igus app shows how to optimise the design of over 450 applications in just a few seconds Wouldn’t it be nice if time-poor engineers, faced with huge component choices, could easily and quickly improve their designs by seeing the full range of components and their properties instantly? Step forward the […]