The ultra-compact electric telescopic extension slide from igus
22/10/2025

The new drylin® NTM-45 integrates rail, motor, and controller into one sleek system.
From service robotics and medical devices to automotive interiors, compact automation is in higher demand than ever before. To meet this need, igus has unveiled the drylin® NTM-45, a groundbreaking electric telescopic extension slide that combines rail, motor, and controller into one streamlined, maintenance-free unit, designed specifically for applications where every millimetre counts. At just 42 mm high and 45 mm wide, the drylin NTM-45 achieves a maximum extension of 500 mm while maintaining a remarkably compact footprint.
“The compact drive and space-saving motor interface make the NTM-45 ideal for installations where conventional linear systems with separate motors and controls would simply be too large,” explains Lee Wilkins, Product Manager for linear and drive technology at igus UK.
Automation potential across industries
With its full-extension capability and clean, lubrication-free design, the drylin® NTM-45 expands possibilities for compact automation in a range of sectors:
- Medical and laboratory equipment: Perfect for mobile trolleys, dispensing systems, and other hygienic applications in sterile environments, due to the lubrication-free mechanism and corrosion-resistant materials.
- Automotive and motorhome design: Adds flexibility and comfort to interiors, ideal for adjustable armrests, mirrors, or monitor mounts while keeping weight to a minimum with aluminium and polymer components.
- Service robotics: When paired with a programmable controller, the NTM-45 enables autonomous motion systems, such as automated delivery robots.
Clean, quiet, and maintenance-free
Unlike conventional telescopic systems, the NTM-45 runs without rolling bearings or lubricants. Its anodised aluminium profiles and iglidur® IC-05 polymer-coated centre rail deliver low-friction, wear-resistant dry operation, while a dryspin® high-helix lead screw ensures smooth, durable performance.
The result: a hygienic, dust-resistant, and maintenance-free system that operates quietly and reliably even in demanding environments.
A complete motion solution
To meet different automation needs, igus offers the drylin NTM-45 with a choice of stepper, DC, or EC/BLDC motors. With the D1 motor control system, users can easily configure and adjust motion parameters such as speed and acceleration via WLAN or LAN.
“The NTM-45 telescopic slide isn’t just a component, it’s a complete motion solution,” Wilkins concludes. “It simplifies design, saves space, and enhances both reliability and performance across a wide range of applications.”
For more information, please contact:
Taylor Macdonald
Tel: 01604 677240
E-Mail: tmacdonald@igus.net