igus e-skin energy chain systems receive ISO Class 1 certification for cleanrooms
27/04/2020

24th April, 2020
The e-skin energy chain system provides cleanroom equipment with data, power and media without unwanted particles contaminating the air, as proven by the Fraunhofer Institute IPA. All three e-skin energy chain types, with and without cables, have ISO Class 1 certification, which is the ‘cleanest’ classification.
In the test conducted by the Fraunhofer Institute IPA, following ISO14644-14, the inspectors mounted each of the e-skin energy chain systems on a test rig. There they were in motion for over 100 minutes. The particles that are shed from the plastic energy chains were measured at three different measuring points. All three types of energy chains performed with ISO Class 1, both with and without cables. Class 1 stands for a particle load that should not exceed two particles with a size of ≥0.2μm per cubic metre of air.
The “classic” e-skin is an enclosed corrugated tube, which is easily openable and fillable using a zipper system due to a modular structure. The e-skin soft can be used in small installation spaces on short unsupported lengths. For very flat installation spaces and very demanding cleanroom applications, igus offers a solution with a chamber design: the e-skin flat – it is available in an enclosed version or with individually openable chambers, which can be joined side-by-side to increase capacity.
igus e-skin energy chains are available ready-harnessed with highly flexible chainflex cables; igus gives a unique guarantee of 36 months for all its cables. For more information about the e-skin range of energy chain systems, please visit: www.igus.co.uk/info/cleanroom-energy-chains-e-skin or call igus directly on: 01604 677240
The terms igus, Apiro, chainflex, CFRIP, conprotect, CTD, drylin, dry-tech, dryspin, easy chain, e-chain, e-chain systems, e-ketten, e-kettensysteme, e-skin, flizz, ibow, igear, iglidur, igubal, kineKIT, manus, motion plastics, pikchain, plastics for longer life, readychain, readycable, ReBeL, speedigus, triflex, robolink, and xiros are protected by trademark laws in the Federal Republic of Germany and internationally, where applicable. All other registered trademarks and trademarks are the property of their respective owners