6th November, 2019 Designing the right shaft for an application is not easy without CAD software and in-depth technical knowledge. igus has now developed a new, free-of-charge and freely accessible online tool with the drylin shaft configurator. In just three steps, designers can select the right shaft in the required length from seven materials, machine […]
12th November, 2019 igus has introduced the e-loop energy chain for safe cable management on top drives for deep drilling rigs. The new modular system, which is made of high-performance plastic, ensures a defined minimum bend radius of the cables and withstands adverse weather conditions, as well as vibration and shock. In addition to use […]
24th October, 2019 The Falkland Islands are an archipelago comprising two main islands and 778 smaller islands covering an area of 12,000 sq km (almost half the size of Wales) with a population of just over 3.5 thousand. Here, a radio station covers local news and the territory’s only newspaper is Penguin News. The islands […]
24th October, 2019 For lubrication-free sliding in a very tight space, igus has introduced a new coating material and service for metal components. The iglidur coating provides the components with the wear and sliding properties of the maintenance-free iglidur materials. The coating was developed for applications where a classic shaft-bearing combination is not possible, such […]
3rd October, 2019 Guiding power, data and media in confined spaces at high speeds is a major challenge for many OEMs, in particular for intralogistics. With the micro flizz, igus offers a compact energy guidance system for travels up to 100 metres. It consists of an energy chain, flexible chainflex cables suitable for tight bend […]