VOTW- Low-cost automation with igus®-ideal for applications in laboratories

Published on: 08/09/2022

This week’s video of the week highlights the various applications that Low-cost automation can be used within laboratories. The lubrication-free products are clean, robust and quiet. The range of different products that can be incorporated into a multitude of systems allows freedom of design and flexibility. To view the video, click here https://youtu.be/ysp-1LJHj8k For an […]

Read more...

VOTW- How versatile is the iglidur® coating in automotive?

Published on: 05/09/2022

The automotive industry is tough with strict conditions and requirements. In this week’s video of the week, you can see how iglidur® coating can be beneficial in the Automotive industry. Offering a low co-efficient of friction surface, with the same great lubrication-free properties that other iglidur® products offer. To view the video, click here https://youtu.be/4OQ8gjkCzks […]

Read more...

New polymer spherical ball from igus improves food safety and lowers cost

Published on: 30/08/2022

The new material iglidur A181 makes the igubal food contact joint system three-times more wear ­resistant and has several food safety features. To make machines and systems for the food industry even safer, igus has launched the high-performance plastic iglidur A181, a new standard for a spherical ball material for the igubal food contact (FC) […]

Read more...

VOTW- How can a ball bearing work in the automotive industry?

Published on: 25/08/2022

This is quite a common question and in this week’s video of the week, the question is answered. The xiros® range of polymer ball bearings are low friction, cost-effective and dirt resistant. Not only that, but they are also quiet which is crucial in Automation. So, in answer to the question, ball bearings are perfect […]

Read more...

Avoid long PLC lead times with igus step direction motor driver for low-cost automation

Published on: 24/08/2022

Get your automation system commissioned quickly – simple PLC alternatives from £80 are available directly from stock For many simple automated operations, like adjusting the width of a conveyor guiding edge or the height of a monitor, programmable logic controllers (PLCs) are often oversized and not necessary. Alternatives from igus are the step direction motor […]

Read more...

World’s first e-chain made of 100% recycled material: igus drives circular economy forward  

Published on: 16/08/2022

Conserving resources and extending the product life cycle are the objectives of the new igus cradle-chain E2.1.CG, which saves 28% CO2 versus current e-chain production.  From cradle to cradle: The goal of the circular economy is to return consumables to the biological or technical cycle in order to conserve valuable resources and raw materials, retain […]

Read more...

VOTW- The versatility of the drylin® motors

Published on: 15/08/2022

Universally, we use a variety of motors to power a multitude of machines and applications. These motors all have the same thing in common, they all need to have the ability to adapt to different parameters and to cope with particular functions. Our large range of low-cost automation motors covers a variety of applications, comes […]

Read more...

Listen carefully: igus develops innovative two-component, very quiet ball bearing

Published on: 09/08/2022

The combination of great design and clever, novel materials produces a resilient and quiet tribo-optimized ball bearing for high speed and low noise. Following intense research and development, igus has launched a novel two-component (2K) ball bearing. The lubrication- and maintenance-free xiros bearing combines several properties making it wear-resistant and dimensionally stable and quiet, even […]

Read more...

VOTW- 7th axis robot in a welding application

Published on: 04/08/2022

The fabulous application video of the igus® 7th axis robot working alongside the staff at RHEWUM helps increase their workspace from 1300 to 5500mm. With the drylin® ZLW tooth belt linear system, it is quick and easy to set up, low cost and resistant to heat and dirt. Combined with the drylin® linear guides and […]

Read more...

First monitoring system­ for robot e-chains detects chain breakages and prevents further damage

Published on: 03/08/2022

The new i.Sense TR. B sensor from igus enables condition monitoring for triflex R energy chains in multi-axis applications Whether welding, painting, soldering or palletizing: industrial robots work dynamically. A flexible 3D energy chain such as the triflex R from igus allows robot cables to be guided safely. To detect potential chain breaks caused by […]

Read more...