Category:

drylin

Cheers! igus linear guide taps beer in seconds

Published on: 30/08/2023

Food engineering company One Two Beer GmbH develops automatic beer dispensing system with igus drylin linear technology for foam-free pouring. To prevent long queues at busy bars, One Two Beer GmbH has developed an automatic beer dispensing system. The centre piece is a mobile dispensing head that inserts into the bottom of cups and enables […]

Read more...

Modular linear guides for long distances assembled with model train track ease

Published on: 21/03/2023

Extendible and easy to install: drylin EGW offers new design freedom on long travel distances. The drylin Endless Gear linear module (EGW) is a modular, lubricant-free linear guide with rack and pinion drive, which can be extended to any length due to the modular plug-in design, at low cost and very light weight. Separate carriages […]

Read more...

VOTW-Smooth operation with igus® leadscrews

Published on: 16/12/2022

In this week’s video of the week, a simple application is shown using the igus® leadscrew range combined with not only the high-performance polymer nut but also igubal® flange bearings, energy chain and drylin® motors. With this winning combination, movements can be smooth, lubrication-free and maintenance free. To view the video, click here https://youtu.be/jw2hJYiCKQM To […]

Read more...

VOTW- Build your own camera slide

Published on: 31/10/2022

Our drylin® W range of linear products has always been popular for customers building various camera slides and supports. With its smooth-running surface, robust structure and large variety, the drylin® W rails and carriages are ideal. In this week’s videos of the week, it shows the various options of drylin® products that can be used. […]

Read more...

GO! Greaves 3D and igus take the lead in race to perfectly simulate motorsport

Published on: 15/09/2022

A super-realistic racing simulator has been developed by Greaves 3D Engineering that features 45 igus bearings, linear rails, drives and e-chains. The University of Northampton is using the simulator for deployment on its esports BSc degree course. The driver grips the contoured steering wheel lightly and adjusts the seat position forward, angled back. The pedal […]

Read more...

VOTW- The versatility of the drylin® motors

Published on: 15/08/2022

Universally, we use a variety of motors to power a multitude of machines and applications. These motors all have the same thing in common, they all need to have the ability to adapt to different parameters and to cope with particular functions. Our large range of low-cost automation motors covers a variety of applications, comes […]

Read more...

VOTW- What happens when all products group align?

Published on: 01/06/2022

Having so many product groups across the company, it is amazing to see how they can all work together in perfect harmony! In this week’s video of the week, we see how the Low Cost automation robolink® robots automate the production of our energy chains, building our them right now in our factory! To view […]

Read more...

VOTW- drylin® T: Interchangeable with recirculating ball bearing guides!

Published on: 19/05/2022

Being able to interchange between different suppliers can be priceless when looking for replacements. The drylin® T range is an exact replacement for other linear guides, same dimensions, same hole positions but the drylin® T slides instead of rolls. Not only that, they are 100% lubrication free. To view the similarities as well as the […]

Read more...

Autonomous cleaning robot runs even cleaner with drylin linear bearings

Published on: 17/05/2022

Lubrication-free drylin linear guides ensure smooth operation of the K900 cleaning robot from KEMARO AG The K900 industrial robot cleans floors wherever it needs to, autonomously and without programming, even in places where it is potentially dangerous or even impossible for people to clean. Lubrication-free linear guides, shafts, plain and fixed flange bearings from igus all […]

Read more...

Evolution of the trapezoidal thread: new igus standard achieves 82% efficiency

Published on: 03/05/2022

Harmonised lead screws and lubrication-free lead screw nuts in trapezoidal threads extend service life by 30%. Motion plastics specialist igus has refined the classic trapezoidal thread, achieving a 30% service life extension – a huge increase for a well-established mechanical part. Thanks to a special geometric interaction between the lead screw nut, which requires no […]

Read more...