agricultural
Our TX bearings are not injection moulded like our other iglidur® plain bearings. These bearings have an interwoven design, each layer incorporating solid lubricants, which not only means no lubrication but it also increases the mechanical strength compared to moulded bearings. These are ideal for high mechanical loads and are 3 times stronger than their […]
Bearing points on construction and agricultural machinery can be free of lubrication and maintenance with iglidur M210 and M260 materials Save time and costs on bearings for machinery medium loads with iglidur M210 and M260. These materials enable heavy machinery like construction equipment to switch from thick-walled metal bearings to plastic bearings with no structural […]
Tribo-polymers showcase their advantages in maintenance-free and lubrication-free iglidur bearing technology Assessing the service life of a machine must take account of the costs of purchase, procurement and installation, as well as all the costs incurred in the long term operation, maintenance and repair of the machine. Using wear-resistant materials and low-maintenance components reduces not […]
The world’s first non-chemical robotic weeding for cereal crops, made by agri-tech start up Small Robot Company, has successfully identified and killed weeds at a field trial in Hampshire. The wheeled robot uses igus delta robot arms to position a “zapper” and deploy ‘lightning strikes’ to kill weeds. Delta robot arms from igus were selected […]
E2.1 e-chains for small and medium-sized applications reduce noise by 10dB and assembly time by 50%. Energy supply using polymer e-chains are virtually unlimited, whether the application is linear, vertical or rotational. And new polymer materials, improved designs and customer-specific requirements are continually expanding the product range, exemplified by the E2.1, the new e-chain standard […]