Keyword:

Belt drive

Lubrication-free igus linear belt axis in a hygienic design for clean use in food technology

Published on: 16/11/2021

drylin ZLW belt axis manufactured with FDA-compliant materials can be cleaned quickly and is maintenance-free thanks to tribopolymer technology Cleaning complex machines and systems in food production leads to longer and therefore expensive downtime. To reduce this workload, igus is launching a ready-to-connect belt axis, designed to meet hygienic standards for the food industry. It […]

Read more...

Bigger, stronger, faster: new igus drylin linear robots for cost-effective automation

Published on: 15/04/2020

12th April, 2020 Simple, precise, fast processes: these are the requirements of Cartesian robots. They are used for such things as pick & place applications, sorting systems and medical technology. igus has now developed a line and room linear robot for large workspaces. The two new kinematics systems allow users to move up to 5kg. […]

Read more...

Ultra-compact ZLN-40 toothed belt axis for small installation spaces

Published on: 15/04/2020

4th February, 2020 igus has introduced a compact toothed belt axis based on its flat drylin N linear system. The drylin ZLN-40 is 27mm high and 40mm wide and can be delivered with a stroke length of up to 750mm. The modular unit is easy to assemble within minutes or can be ordered and delivered […]

Read more...