cranes
igus’s new, drive-chain has high dynamics, integral load support, long service life and can save up to six tons of weight for port cranes. Commercial port operations use rail-bound Automated Stacking Cranes (ASC) to process high volumes of shipping containers. These, and other applications that require long e-chain travels, will benefit from a new drive-chain […]
igus develops P4HD roller e-chain with wear-resistant materials, and smart monitoring. Next generation cranes need higher power supplies. Energy chains – the protective chains that transport power and control cables in linear motion – must meet these requirements for longer travels, higher accelerations and operational uncertainties, as well as high reliability. The new igus heavy-duty […]
E2.1 e-chains for small and medium-sized applications reduce noise by 10dB and assembly time by 50%. Energy supply using polymer e-chains are virtually unlimited, whether the application is linear, vertical or rotational. And new polymer materials, improved designs and customer-specific requirements are continually expanding the product range, exemplified by the E2.1, the new e-chain standard […]
The igus® e-chain® is a great alternative to busbar and festoon systems and thanks to the various orientation options, these can be assembled in warehouses and on indoor cranes. In this week’s video of the week you can see exactly why the igus® system is the ideal system. To view the video, click here https://youtu.be/cQ1mKw9VAD4 […]