dry-tech
4th February, 2020 igus has introduced a compact toothed belt axis based on its flat drylin N linear system. The drylin ZLN-40 is 27mm high and 40mm wide and can be delivered with a stroke length of up to 750mm. The modular unit is easy to assemble within minutes or can be ordered and delivered […]
24th October, 2019 For lubrication-free sliding in a very tight space, igus has introduced a new coating material and service for metal components. The iglidur coating provides the components with the wear and sliding properties of the maintenance-free iglidur materials. The coating was developed for applications where a classic shaft-bearing combination is not possible, such […]