drylin t
Being able to interchange between different suppliers can be priceless when looking for replacements. The drylin® T range is an exact replacement for other linear guides, same dimensions, same hole positions but the drylin® T slides instead of rolls. Not only that, they are 100% lubrication free. To view the similarities as well as the […]
Lubrication-free drylin linear guides ensure smooth operation of the K900 cleaning robot from KEMARO AG The K900 industrial robot cleans floors wherever it needs to, autonomously and without programming, even in places where it is potentially dangerous or even impossible for people to clean. Lubrication-free linear guides, shafts, plain and fixed flange bearings from igus all […]