Keyword:

e-chains

VOTW- Chainflex® cables and energy chains, moving energy made easy

Published on: 03/03/2022

In this week’s video of the week, the ease in which a cable can be inserted into one of our energy chains is clear. Whether it is air, liquid or hydraulics being carried within the chain, the cables are protected and can be changed quickly if required. To view the video, click here https://youtu.be/TUgHgXzwN2I For […]

Read more...

VOTW-Moving energy made easy!

Published on: 10/02/2022

Who said moving energy had to be difficult! With igus® energy chains, not only do we make it easy, but we also make it possible to go circular! Whatever the movement, horizontal, vertical or circular, igus® can help as you can see in this week’s video of the week. To view the video, click here […]

Read more...

VOTW- moving energy made easy- Long travels

Published on: 27/01/2022

Moving cable applications with different orientations can cause designers issues. How can you get moving power vertically/horizontally/rotationally? With the range of energy chain variations available with igus®, there is a solution for your application. In this week’s video of the week, you can see the different vertical options for long horizontal travels. Options ensuring power […]

Read more...

Exhibition stands from recycled energy chains!

Published on: 04/01/2022

The “chainge” program has officially begun in the UK! Our energy chains are now been recycled in a circular way, allowing us to reuse them in our own innovation display stands! Working in collaboration with our recycling partner, MyGroup in Hull, old energy chains were remanufactured into Storm Boards – versatile structural recycled plastic boards. […]

Read more...

Vector highlights: Showcasing the best of the 2020 nominees.

Published on: 19/11/2021

It is that time again for the vector awards! Showcasing the best of energy chain applications. There are always innovative applications, and this year will be no exception. Thanks to Covid, last year’s vectors were postponed so the 2022 ones will be bigger and better! In this week’s video of the week, we look back […]

Read more...

VOTW- E4.1 and one for all

Published on: 28/10/2021

This versatile energy chain demonstrates its unique features in this video of the week. These features make it suitable for almost any cable management application, offering high strength, low wear, low noise, and a host of other design details that make it easy and fast to use.  The possibilities for this energy chain are endless.   Click here to view the video https://youtu.be/D3feMi2sEvY For more information […]

Read more...

Wanted: novel energy supply applications for biennial €5k prize and award

Published on: 26/10/2021

The vector award for unique energy chain applications is entering its eighth round. Applications are open now, with deadline for entries 11 February 2022. Rotating 7,000 degrees, travelling at speeds of 10 m/s and moving in multiple dimensions: they are energy chains made from high-performance plastics. Every two years, an expert panel awards the best […]

Read more...

New “smart” heavy-duty roller energy chain for maximum lifetime on cranes

Published on: 05/10/2021

igus develops P4HD roller e-chain with wear-resistant materials, and smart monitoring. Next generation cranes need higher power supplies. Energy chains – the protective chains that transport power and control cables in linear motion – must meet these requirements for longer travels, higher accelerations and operational uncertainties, as well as high reliability. The new igus heavy-duty […]

Read more...

VOTW- e-loop® energy chain in action on a drilling rig

Published on: 16/08/2021

In this week’s video of the week, the e-loop® energy chain is shown in extreme temperatures on a drilling rig. The robust energy chain system can withstand the harsh environments of applications such as these while allowing single cables and hoses to be swapped out due to its simple modular design.  Protecting the cables is […]

Read more...

Video of the week- How igus® energy chains can help in water treatment plants

Published on: 12/04/2021

Water treatment plants or sewage treatment plants are harsh environments. They are full of chemicals, bacteria and waste. This environment requires products that can withstand chemical wash downs, dirt and extreme temperatures so igus® energy chains are ideal for this. They are maintenance free, modular and allow any different type of service (power, data, fluids […]

Read more...