Keyword:

e-skin flat

Cleanroom cables with the e-skin® flat energy chain

Published on: 24/02/2022

The modular system for high-speed applications allows individual cables to be replaced quickly and easily. The e-skin® flat simply sheds its skin to reveal the cable that needs replacing, replace and close. It is that simple. To see how simple the system really is, view this week’s video of the week https://youtu.be/AfL0Eln2z7U For more information […]

Read more...

IPA test passed! e-skin flat energy chain with three layers receives cleanroom Class 1

Published on: 30/11/2021

The award-winning, modular alternative to ribbon cable proves its particle-free qualities in Fraunhofer cleanroom test. In clean room environments such as laboratories, energy chains required to manage cables and hoses safely must be particle-free. igus has developed the e-skin flat, an economical alternative to ribbon cables due to its modular design. Proof that the energy […]

Read more...

A clean performance: igus gets the REINER! Award for modular cleanroom chain

Published on: 25/05/2021

Fraunhofer Purity Technology Award goes to the particle-free and compact “e-skin” flat cable guide Electronics manufacturing demands high purity manufacturing environments and requires particle-free machine elements in clean rooms to ensure product quality. The Fraunhofer Institute in Germany recognises innovative developments in clean manufacturing every two years with the REINER! Award. Motion plastics specialist igus […]

Read more...

e-skin soft and e-skin flat ensure particle-free cable management in compact and flat installation spaces

Published on: 15/04/2020

September 3rd, 2019 With the e-skin flat and the e-skin soft, igus offers two new space-saving energy chain systems for use in cleanroom applications. Developed for tight installation spaces on short, self-supporting travels, e-skin soft is made of a softer material than the standard e-skin. As the name suggests, e-skin flat is for very flat […]

Read more...