Keyword:

energy chain

VOTW- igus® products in packaging machines.

Published on: 11/03/2022

In this week’s video of the week, the packaging machine showcases a number of igus® products being used. From curved rail to drylin® and iglidur® bearings, all products are ideally suited for this application as no maintenance is required. The igus® products are also lubrication free so allows a clean, smooth motion. The machine also […]

Read more...

VOTW- Chainflex® cables and energy chains, moving energy made easy

Published on: 03/03/2022

In this week’s video of the week, the ease in which a cable can be inserted into one of our energy chains is clear. Whether it is air, liquid or hydraulics being carried within the chain, the cables are protected and can be changed quickly if required. To view the video, click here https://youtu.be/TUgHgXzwN2I For […]

Read more...

Cleanroom cables with the e-skin® flat energy chain

Published on: 24/02/2022

The modular system for high-speed applications allows individual cables to be replaced quickly and easily. The e-skin® flat simply sheds its skin to reveal the cable that needs replacing, replace and close. It is that simple. To see how simple the system really is, view this week’s video of the week https://youtu.be/AfL0Eln2z7U For more information […]

Read more...

VOTW-Moving energy made easy!

Published on: 10/02/2022

Who said moving energy had to be difficult! With igus® energy chains, not only do we make it easy, but we also make it possible to go circular! Whatever the movement, horizontal, vertical or circular, igus® can help as you can see in this week’s video of the week. To view the video, click here […]

Read more...

VOTW- moving energy made easy- Long travels

Published on: 27/01/2022

Moving cable applications with different orientations can cause designers issues. How can you get moving power vertically/horizontally/rotationally? With the range of energy chain variations available with igus®, there is a solution for your application. In this week’s video of the week, you can see the different vertical options for long horizontal travels. Options ensuring power […]

Read more...

No dramas: Reliable energy supply for various stage technology demands with igus e-chains and e-spools

Published on: 18/01/2022

Complicated stage applications can be implemented even in confined spaces and with high loads using moving energy supply systems such as the e-spool and the zig-zag systems. The challenge for every stage and set builder is to design and build the perfect stage. Every job is different because stages are not off-the-shelf. Every stage is […]

Read more...

VOTW- Showcasing triflex® for the Fanuc Robot

Published on: 16/12/2021

The degree of freedom required for industrial robots and cobots is immense but thanks to the easily assembled triflex® energy chain range, cables are protected from corkscrewing and wearing. The modular design is simple to fit, allows cables to be inserted easily and without having to break down the entire robot. In this week’s video […]

Read more...

IPA test passed! e-skin flat energy chain with three layers receives cleanroom Class 1

Published on: 30/11/2021

The award-winning, modular alternative to ribbon cable proves its particle-free qualities in Fraunhofer cleanroom test. In clean room environments such as laboratories, energy chains required to manage cables and hoses safely must be particle-free. igus has developed the e-skin flat, an economical alternative to ribbon cables due to its modular design. Proof that the energy […]

Read more...

VOTW- E4.1 and one for all

Published on: 28/10/2021

This versatile energy chain demonstrates its unique features in this video of the week. These features make it suitable for almost any cable management application, offering high strength, low wear, low noise, and a host of other design details that make it easy and fast to use.  The possibilities for this energy chain are endless.   Click here to view the video https://youtu.be/D3feMi2sEvY For more information […]

Read more...

Architectural products safely printed with igus energy chain system in XXL 3D printer

Published on: 19/10/2021

Chainflex cables and three-dimensional e-chain ensure reliable operation even with the narrowest bending radii. Whether creating unique store concepts, futuristic concrete stairs and modern building facades, Dutch architectural design company Aectual produces very special architectural projects with the help of its robot-driven XXL 3D printer. For reliable “lights-out” robot operation, the designers opted for highly […]

Read more...