Keyword:

guides

Modular linear guides for long distances assembled with model train track ease

Published on: 21/03/2023

Extendible and easy to install: drylin EGW offers new design freedom on long travel distances. The drylin Endless Gear linear module (EGW) is a modular, lubricant-free linear guide with rack and pinion drive, which can be extended to any length due to the modular plug-in design, at low cost and very light weight. Separate carriages […]

Read more...

Plastic guide channel protects cables with smallest bending radii and saves costs

Published on: 19/04/2022

New small rotary module for robots, handling and camera systems saves up to 73% cost It’s lightweight, compact and made entirely of plastic: the new Polymer Rotation Module (or PRM) rotary energy supply system from igus. igus has now developed a system comprising a polymer energy chain and a low-friction plastic guide channel especially for […]

Read more...

igus introduces two new hybrid roller bearings for easy adjustment in lateral positioning systems

Published on: 15/04/2020

31st March, 2020 Linear systems are extensively used to move doors, monitors or even panels laterally, or side-to-side. If a low driving force is required, especially for manual adjustments, rollers are often used in the bearing element to reduce friction. However, to absorb the lateral forces, the position of these rollers is crucial. As a […]

Read more...