linear guides
A Conmag Engineering solution can transform a terrace into a pool while saving EU30,000 with the help of corrosion-free linear technology from igus Conmag Engineering has designed a “mobile pelvic floor” that transforms a luxury swimming pool into a walk-on terrace using linear technology engineering from igus that works reliably and with little maintenance under […]
Extendible and easy to install: drylin EGW offers new design freedom on long travel distances. The drylin Endless Gear linear module (EGW) is a modular, lubricant-free linear guide with rack and pinion drive, which can be extended to any length due to the modular plug-in design, at low cost and very light weight. Separate carriages […]
Being able to interchange between different suppliers can be priceless when looking for replacements. The drylin® T range is an exact replacement for other linear guides, same dimensions, same hole positions but the drylin® T slides instead of rolls. Not only that, they are 100% lubrication free. To view the similarities as well as the […]
Lubrication-free drylin linear guides ensure smooth operation of the K900 cleaning robot from KEMARO AG The K900 industrial robot cleans floors wherever it needs to, autonomously and without programming, even in places where it is potentially dangerous or even impossible for people to clean. Lubrication-free linear guides, shafts, plain and fixed flange bearings from igus all […]