motors
New stepper motor for drylin linear axes provides space-saving and cost-effective dual drive To help customers get started with automation, especially where space is limited, igus has developed a new dual drive stepper motor for its drylin linear technology. It can be used to drive two linear systems directly, which also saves space. Another potential […]
Universally, we use a variety of motors to power a multitude of machines and applications. These motors all have the same thing in common, they all need to have the ability to adapt to different parameters and to cope with particular functions. Our large range of low-cost automation motors covers a variety of applications, comes […]
The world’s first non-chemical robotic weeding for cereal crops, made by agri-tech start up Small Robot Company, has successfully identified and killed weeds at a field trial in Hampshire. The wheeled robot uses igus delta robot arms to position a “zapper” and deploy ‘lightning strikes’ to kill weeds. Delta robot arms from igus were selected […]
12th April, 2020 Simple, precise, fast processes: these are the requirements of Cartesian robots. They are used for such things as pick & place applications, sorting systems and medical technology. igus has now developed a line and room linear robot for large workspaces. The two new kinematics systems allow users to move up to 5kg. […]
4th February, 2020 igus has introduced a compact toothed belt axis based on its flat drylin N linear system. The drylin ZLN-40 is 27mm high and 40mm wide and can be delivered with a stroke length of up to 750mm. The modular unit is easy to assemble within minutes or can be ordered and delivered […]