robotic applications
Battery production with the highest safety rating: triflex R TRC made of ESD material receives the highest dry cleanroom certification for ISO class 4-5 With demand for electric cars growing1, the demand for high quality lithium-ion batteries is also increasing. These batteries should ideally be manufactured in minimum humidity and particle-free environments, in so-called dry […]
With the automotive industry being such a high cost per hour, it is vital that all machinery runs as smoothly as possible and with minimal maintenance. In this weeks, “video of the week”, you can see a variety of applications within the automotive industry that use igus® energy chains. From the robotic triflex® series to […]