SCARA
Clean SCARA Cable Solution works almost particle-free to ISO class 2 igus has launched a new energy supply system for SCARA robots in cleanrooms: the Clean SCARA Cable Solution consists of tribologically optimized high-performance plastics and works in almost particle-free conditions specified to ISO class 2 even in high-speed applications. The system is also highly […]
Pick and place and simple assembly operations in medical labs and electronics production lines can now be engineered at low cost, with the latest robot from igus, the drylin SCARA. One common barrier to automating a manufacturing process, certainly in the UK, has been cost. Motion plastic and cable technology pioneers igus devised the Low […]
The SCARA Cable Solution reinforces corrugated pipes and makes the supply of energy more durable in fast dynamic applications SCARA robots used for “pick & place” and simple assembly tasks in industry move incredibly fast. But these rapid dynamics have a price; classic corrugated cable hoses for energy supply wear out quickly. In response, igus […]
igus® has developed the e-rib to safely guide cables inside corrugated hoses. Now it has developed a system of reinforcements at both ends as well as rotary unions, to offer a full solution for high-speed SCARA applications.The system is easy to retrofit or can be delivered as a fully harnessed system with igus® chainflex® cables. […]