toothed
12th April, 2020 Simple, precise, fast processes: these are the requirements of Cartesian robots. They are used for such things as pick & place applications, sorting systems and medical technology. igus has now developed a line and room linear robot for large workspaces. The two new kinematics systems allow users to move up to 5kg. […]
4th February, 2020 igus has introduced a compact toothed belt axis based on its flat drylin N linear system. The drylin ZLN-40 is 27mm high and 40mm wide and can be delivered with a stroke length of up to 750mm. The modular unit is easy to assemble within minutes or can be ordered and delivered […]