tribo plain bearings
Lubrication-free and maintenance-free high-load material iglidur TX2 demonstrates 3.5-fold improved wear performance in tests. Especially forhigh-load applications in the construction, machinery, or agricultural industries, igus can now offer the new Tribo (tribologically optimized) material iglidur TX2, which works without lubrication. Even smaller excavating machines still need about 50 litres of lubricant per year with metal […]