TX2
In applications where you want to change your metallic bearing for a plastic one, you might be concerned at the capabilities of the latter. Plastic bearings are more capable than you may think, and in some cases, using the technology of a plastic bearing and creating something else is the answer. In this weeks’ “video […]
Lubrication-free and maintenance-free high-load material iglidur TX2 demonstrates 3.5-fold improved wear performance in tests. Especially forhigh-load applications in the construction, machinery, or agricultural industries, igus can now offer the new Tribo (tribologically optimized) material iglidur TX2, which works without lubrication. Even smaller excavating machines still need about 50 litres of lubricant per year with metal […]