6th August, 2020 Brickworks are very harsh environments for any product, from the extreme dust and aggressive dirt to the high loads and fluctuating temperatures. igus® energy chains protect the encapsulated cables whilst continuing to meet the high demands of the application. These chains endure severe conditions but thanks to their reinforced configuration this has […]
6th August, 2020 In order to supply modern motors with energy and data, users need appropriate cables that function reliably, even at high accelerations and on long travels. Especially for dynamic use, igus has now developed a hybrid cable that is offered as a drive solution for the new Bosch Rexroth motors. It combines an […]
31st July, 2020 igus® offers a large range of lubrication-free polymer bearings which can cope with high loads, high speeds and high temperatures. With attributes such as these, it is no wonder that they are ideal for utilising within motorcycles. These maintenance-free parts deliver a long service life and can, in some cases, improve performances […]
29th July, 2020 A drylin W linear guide fitted with a PRT slewing ring bearing provides linear and rotating motion. This new design study from igus can move linearly and rotate simultaneously. With the drylin W linear/pivot guide, armrests, trays and control panels on seats and armchairs, for example, can be easily adjusted to suit […]
17th July, 2020 The igus® e-skin® is a modular corrugated tube developed for use as a flat cable guidance system for cleanrooms. These energy chains supply cleanroom machines with data, media and energy. The zipper design is easy to open and close making cable installation simple. The e-skin® chain comes in 3 different types and various […]
igus energy chain sensors, monitors movement and measures wear 15th July, 2020 Plan maintenance in advance: the igus intelligent smart plastic e-chains, cables, and plain bearings can assist with this. Now, manufacturers of machines and systems are also offering solutions with their own condition monitoring. Among them is the Swiss company Güdel: the automation specialist […]