VOTW- e-loop® energy chain in action on a drilling rig

Published on: 16/08/2021

In this week’s video of the week, the e-loop® energy chain is shown in extreme temperatures on a drilling rig. The robust energy chain system can withstand the harsh environments of applications such as these while allowing single cables and hoses to be swapped out due to its simple modular design.  Protecting the cables is […]

Read more...

High factor protection: igus develops solar materials with three-times more UV-resistance

Published on: 06/08/2021

Two new lubrication-free tribo polymers increase the service life of bearings in single-axis solar trackers Solarmid and iglidur P UV are the names of the two new materials that igus has developed specifically for housing bearings in single-axis solar trackers, the panels that track sunlight in solar farms. The new polymers last much longer than […]

Read more...

New power guide triflex e-chain revolutionizes 3D movement on robots

Published on: 03/08/2021

A telescopic triflex® TRX energy chain for robots from igus saves space and provides a withdrawal path of up to 40 per cent less. Robots can be limited in their range of movement by the cable retraction system. To allow cables in industrial robots to move safely, easily and compactly, igus has developed the four-dimensional […]

Read more...

e-chain C6: New design with abrasion-optimized materials for cleanrooms

Published on: 28/07/2021

igus launches a new design of a particle-free and lightweight energy guide for clinical environments High abrasion resistance is crucial for machine elements in cleanrooms. In response, igus has developed the C6, an energy chain that is designed to meet the highest cleanroom class. The new chain is specially designed for longer unsupported applications on […]

Read more...

Wear-resistant polymer gears from igus: Printed, machined and now injection moulded

Published on: 20/07/2021

igus now offers injection moulded, cost-effective production of lubrication-free gears Gears made of polymer deliver power transmission in many applications, from automatic coffee machines to actuators. Specifically for producing wear-resistant and durable gears, igus now offers injection moulded gears in addition to machining from bar stock and those made using additive manufacturing (3D printing). Customers […]

Read more...