Low-Cost-Automation

There are a total of 65 files available
File name:
File type: pdf, PdfDocument

Steel vs Plastic cable carriers
File type: project_archive, IllustratorProject

File name:
File type: image, TiffDocument

robolink Apiro Baukasten
File type: image, JPEG

Automated cucumber harvesting
File type: image, JPEG

Conventional cucumber harvesting
File type: image, JPEG

Robot for harvesting cucumbers
File type: image, JPEG

Ob Bausatz oder fertiges System, der 5-Achs-Gelenkarm ist ein günstiger Einstieg
File type: image, JPEG

robolink Apiro modular system
File type: image, JPEG

robolink RL-DC
File type: image, PNG

igus Delta robot as assembled complete package
File type: image, JPEG

Frame of the drylin Delta Robot
File type: image, TiffDocument

Delta robot construction kit
File type: image, TiffDocument

Delta robot linear guides
File type: image, TiffDocument

robolink DCi with 5-axis kinematics
File type: image, TiffDocument

robolink DCi with 5-axis kinematics
File type: image, TiffDocument

robolink ReBel
File type: image, TiffDocument

robolink ReBel in upright position
File type: image, TiffDocument

Information about the downloads:
On this page you get access to media material which is protected by copyright. The material may only be used for reporting purposes, including print media, online media, blogs, forums, social media channels, radio and television.

The material may only be used if the source "igus GmbH" is cited. Any other usage, whether for commercial or purely private purposes, is not permitted.

If you do not find pictures, videos or texts in the download area, you can also send an image request to pressoffice-internationalde@igus.net.