Keyword:

cost saving

Machine Heat Recovery System for heating factories efficiently is accessible to all, for free 

Published on: 17/08/2023

Engineers from igus are now using a simple, in-house technology for heat recovery. It uses the waste heat from machinery to heat factories and industrial units, saving energy costs and CO2 emissions. igus has made the details of the technology available online to industrial companies, for free. If all injection moulders worldwide were to use […]

Read more...

VOTW- let’s talk data cables!

Published on: 02/03/2023

With cables in high demand, it is hardly surprising that at igus®, we have seen a high rise in data cable requirements. Our chainflex® data cables offer superb EMC resistance when used in moving applications, thanks to the special shielding structure. This prevents fracturing, stress and ultimately failures and downtime within your machines. And we […]

Read more...

Quiet, strong, easy to fill: E2.1 e-chains tick all the boxes

Published on: 27/04/2021

E2.1 e-chains for small and medium-sized applications reduce noise by 10dB and assembly time by 50%. Energy supply using polymer e-chains are virtually unlimited, whether the application is linear, vertical or rotational. And new polymer materials, improved designs and customer-specific requirements are continually expanding the product range, exemplified by the E2.1, the new e-chain standard […]

Read more...

VOTW- The E4.1Lean- save up to 80% assembly time!

Published on: 08/02/2021

With its easy opening design, the E4.1L e-chain® can be filled 51% faster and closed 86% faster when compared to the E4.42 series. The E4.1L can also be delivered complete with drive cables, saving you time when installing. This week’s video of the week is taken from the test laboratory in Cologne. See for yourself […]

Read more...

igus rolls out the new chainflex cable box, saving users time and money

Published on: 21/01/2021

A new chainflex cable box is proving a best seller for plastics expert igus. The chainflex CASE, a new logistics solution from this global manufacturer of energy chain systems and polymer plain bearings, is saving customers both time and money. John Barker, chainflex cable product manager at igus, which has its UK headquarters in Northampton, […]

Read more...