high loads
igus launches a new lubrication-free material, for bearings needing higher running performance with high dynamic forces, ideal for heavy-duty applications. In applications with loads of more than 80Mpa, plain bearings made of thermoplastic materials can be pushing their physical limits. Igus has expanded the existing range of standard plain bearings with the new igutex fibre-wound […]
Lubrication-free and maintenance-free high-load material iglidur TX2 demonstrates 3.5-fold improved wear performance in tests. Especially forhigh-load applications in the construction, machinery, or agricultural industries, igus can now offer the new Tribo (tribologically optimized) material iglidur TX2, which works without lubrication. Even smaller excavating machines still need about 50 litres of lubricant per year with metal […]