Keyword:

high-performance plastics

As fine as a human hair: New igus micro gears for tiny, precise applications

Published on: 22/11/2023

Thanks to ultra-delicate teeth, new wear-resistant micro gears are suitable for particularly precise applications Whether in micro-drives, microscopes or precision engineering, engineers are building ever more compact products. Motion plastics specialist igus now produces micro gears with a module – the unit of gear tooth size – of up to 0.2. Thanks to high-performance plastics, […]

Read more...

Covering all angles with new igus bevel gears for lubrication-free motion.

Published on: 11/01/2022

Bevel gears made of high-performance plastics iguform S270 and igutek P360 are a cost-effective and maintenance-free alternative to metallic gears Bevel gears transfer drive forces at a 90° angle. igus has now developed bevel gears made of two abrasion-resistant and durable high-performance plastics, especially suitable for simple applications. The gears are lightweight and cost-effective, and […]

Read more...

Safe sorting even in heat: New igus material for the food industry

Published on: 15/09/2021

Electrostatically dissipating iglidur AX500 tribopolymer ensures maintenance-free, food industry applications In the food and packaging industry, sorting and packing zones are subject to constant movement of goods and temperature changes. For these storage mechanisms to perform flawlessly, long-lasting plain bearing solutions are required that can withstand friction and heat long-term. Another challenge is the creation of […]

Read more...

iglidur I151 for safe, FDA-compliant and detectable consumable parts in food technology

Published on: 19/08/2021

igus develops a blue tribo-filament for cost-effective production of special 3D printed parts for the food industry Responding to customer demand, iglidur I151 is a blue, easy-to-process material and has the best friction and wear values in its class. This new tribo-filament is a further development of the iglidur I150 all-rounder filament from igus. Due […]

Read more...

Maximum precision: new drylin linear bearings for round shafts

Published on: 06/07/2021

New bearings made of iglidur W360 high-performance plastic ensure precise and easy linear movements The new iglidur W360CM series linear bearings are designed to slide on round shafts with high precision. The linear bearing consists of an aluminium housing and a polymer liner, which ensures high accuracy. The design allows precise movement. By using iglidur […]

Read more...

From garage business to world leader: igus founders celebrate 90th birthday

Published on: 22/06/2021

igus founders Günter and Margret Blase jointly laid the foundation for the breakthrough of industrial motion plastics in 1964. In 1964, Günter and Margret Blase founded a small business called igus in their garage in Cologne-Mülheim, Germany. Fast forward to 2021 and the company is a global brand, supplying customers worldwide with lubrication-free and maintenance-free […]

Read more...