Keyword:

iglidur bearings

The new igus recycled bearing is unveiled

Published on: 17/10/2023

The iglidur ECO series is expanded to include a chemical-resistant ECO P210 variant igus knows that plastic is a valuable resource and waste must be minimised, so it has launched a regranulated compound for the iglidur ECO plain bearing series from sprues and missing parts from injection moulding production. Launched in October 2023, the new […]

Read more...

New igutex TX3 fibre-wound material perfect for construction and heavy-duty work

Published on: 18/07/2023

igus launches a new lubrication-free material, for bearings needing higher running performance with high dynamic forces, ideal for heavy-duty applications. In applications with loads of more than 80Mpa, plain bearings made of thermoplastic materials can be pushing their physical limits. Igus has expanded the existing range of standard plain bearings with the new igutex fibre-wound […]

Read more...

Anyone can see CO2 footprint of lubrication-free iglidur plain bearings at a glance

Published on: 06/12/2022

Quick indication of carbon footprint of iglidur bearings at igus online shop simplifies CO2 balancing for customers How much CO2 is released into the atmosphere in the production of a plastic plain bearing? For the first time, igus has published accurate CO2 reductions for a large number of its lubrication- and maintenance-free iglidur polymer plain […]

Read more...

VOTW-Plain bearings in the construction industry

Published on: 14/07/2022

The construction industry requires robust, durable and reliable products to be used within the machinery. In this week’s video of the week, igus® products are shown in various aspects of construction machinery, showing that plastic bearings are more than capable of withstanding the construction life! Being lubrication free, igus® products are ideal for use in […]

Read more...

VOTW- igus® products in packaging machines.

Published on: 11/03/2022

In this week’s video of the week, the packaging machine showcases a number of igus® products being used. From curved rail to drylin® and iglidur® bearings, all products are ideally suited for this application as no maintenance is required. The igus® products are also lubrication free so allows a clean, smooth motion. The machine also […]

Read more...

iglidur® felt seal bearings protecting your shaft

Published on: 30/03/2021

iglidur® plain bearings are generally insensitive to dirt and dust due to their lubrication-free dry operation. With the new iglidur® SG03 sealing system, you can do without lubrication and reliably keep dust and dirt out of the bearing point. You can see how the seal bearing protect the bearing and shaft in this week’s video […]

Read more...