Keyword:

spherical bearing

Autonomous cleaning robot runs even cleaner with drylin linear bearings

Published on: 17/05/2022

Lubrication-free drylin linear guides ensure smooth operation of the K900 cleaning robot from KEMARO AG The K900 industrial robot cleans floors wherever it needs to, autonomously and without programming, even in places where it is potentially dangerous or even impossible for people to clean. Lubrication-free linear guides, shafts, plain and fixed flange bearings from igus all […]

Read more...

Strength in nature: Bionic design fortifies igus plastic bearing solution

Published on: 08/02/2022

New igubal bearings are a maintenance-free, economical alternative to classic cast housing bearings. Nature can provide engineering with great inspiration: The shape of the new igubal pillow block bearings is based on the design of a tree. Flattened radii ensure maximum strength against mechanical stresses, like a tree’s base. Thanks to this bionic shape, these […]

Read more...

VOTW- Metal out plastic in!

Published on: 27/05/2021

In this week’s video of the week, it is obvious of the main benefit of changing your metal bearings for igus® polymer ones. The various igubal® parts shown start covered in grease but by switching to a lubrication free igus® bearing, this is eradicated. To watch the video, click here https://youtu.be/TJD0QPeqLzE For more information on […]

Read more...

Multi-property igus tribo-polymers increase machine service life and efficiency

Published on: 06/05/2021

Tribo-polymers showcase their advantages in maintenance-free and lubrication-free iglidur bearing technology Assessing the service life of a machine must take account of the costs of purchase, procurement and installation, as well as all the costs incurred in the long term operation, maintenance and repair of the machine. Using wear-resistant materials and low-maintenance components reduces not […]

Read more...

Clean, safe, detectable: new igus tribo polymers for food contact

Published on: 15/04/2020

18th February, 2020 Media resistance, lubrication-free and corrosion-free: these are the requirements machine components in the food industry must meet. igus has developed two new materials for its plain and spherical bearings: the iglidur FC180 and igumid FC. Both materials comply with FDA and EU10/2011 regulations and are therefore ideal for use in the food […]

Read more...

igus lubrication-free spherical polymer components replace metal bearings

Published on: 24/03/2020

No one wants a rusty bearing. It contaminates, it is dirty and it wears the shaft. igus bearings do not rust, they are self lubricating and are therefore low-maintenance.

Read more...