Keyword:

testing

Multi-property igus tribo-polymers increase machine service life and efficiency

Published on: 06/05/2021

Tribo-polymers showcase their advantages in maintenance-free and lubrication-free iglidur bearing technology Assessing the service life of a machine must take account of the costs of purchase, procurement and installation, as well as all the costs incurred in the long term operation, maintenance and repair of the machine. Using wear-resistant materials and low-maintenance components reduces not […]

Read more...

VOTW- The E4.1Lean- save up to 80% assembly time!

Published on: 08/02/2021

With its easy opening design, the E4.1L e-chain® can be filled 51% faster and closed 86% faster when compared to the E4.42 series. The E4.1L can also be delivered complete with drive cables, saving you time when installing. This week’s video of the week is taken from the test laboratory in Cologne. See for yourself […]

Read more...

36-month guarantee for igus e-chains

Published on: 15/04/2020

10th March, 2020 Robust, lightweight and maintenance-free; these are the key features of the high-performance e-chains from igus. To ensure reliability for users, igus now offers a 36-month guarantee on its e-chains, which matches the similar chainflex cable guarantee. With the online service life calculator, users can now determine the guaranteed runtime of their e-chain […]

Read more...