Keyword:

TX3

New igutex TX3 fibre-wound material perfect for construction and heavy-duty work

Published on: 24/04/2024

igus launches a new lubrication-free material, for bearings needing higher running performance with high dynamic forces, ideal for heavy-duty applications. igus has developed plain bearings made from high-strength, fibre-wound materials – the igutex bearing family. These use carbon fibre embedded in the material and are used where very high impact loads occur and where injection-moulded […]

Read more...

New igutex TX3 fibre-wound material perfect for construction and heavy-duty work

Published on: 18/07/2023

igus launches a new lubrication-free material, for bearings needing higher running performance with high dynamic forces, ideal for heavy-duty applications. In applications with loads of more than 80Mpa, plain bearings made of thermoplastic materials can be pushing their physical limits. Igus has expanded the existing range of standard plain bearings with the new igutex fibre-wound […]

Read more...