no lubrication
Being able to interchange between different suppliers can be priceless when looking for replacements. The drylin® T range is an exact replacement for other linear guides, same dimensions, same hole positions but the drylin® T slides instead of rolls. Not only that, they are 100% lubrication free. To view the similarities as well as the […]
Grease is a thing of the past! It’s the dirty and costly way of lubricating your bearings and moving parts. In the future it will be outed as the combustion engine of the mechanical work and users will be searching for that new and efficient way of keeping production lines and other equipment running. You […]
Bevel gears made of high-performance plastics iguform S270 and igutek P360 are a cost-effective and maintenance-free alternative to metallic gears Bevel gears transfer drive forces at a 90° angle. igus has now developed bevel gears made of two abrasion-resistant and durable high-performance plastics, especially suitable for simple applications. The gears are lightweight and cost-effective, and […]
Have you ever considered all the applications where things turn? There are thousands!! And to help these applications turn with a smooth motion, customers are using the igus® PRT slewing ring bearing. These bearings are low-cost, maintenance free and require no lubrication! In this weeks’ video of the week, the PRT shows the ease to […]
This week’s video shows how igus products are used in vertical farming, an exciting new industry which demands reliability, longevity and no maintenance. This is perfect for igus motion plastics, from smooth gliding drylin® gantries to robust, lightweight e-chains®, the elimination of lubrication means no contamination. To view the video, click here https://youtu.be/lFbmUTzMPXk For more […]
New bearings made of iglidur W360 high-performance plastic ensure precise and easy linear movements The new iglidur W360CM series linear bearings are designed to slide on round shafts with high precision. The linear bearing consists of an aluminium housing and a polymer liner, which ensures high accuracy. The design allows precise movement. By using iglidur […]